Print Preview
Show Metric
10GX13
   Multi-Conductor - Enhanced Category 6A Nonbonded-Pair Cable
CAT6A (625MHz), 4-Pair, U/UTP-Unshielded, Plenum-CMP, Premise Horizontal Cable, 23 AWG Solid Bare Copper Conductors, FEP Insulation, Patented Double-H Spline, Ripcord, Flamarrest® Jacket
For more Information
Please call

1-800-Belden1

Click here for Certificate
Put Ups and Colors:
Loading ... Please wait
Usage (Overall)
Suitable Applications: Premise Horizontal Cable, 10 Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU Digital Audio, AES51, RS-422, Noisy Environments, PoE, PoE+
Physical Characteristics (Overall)
Conductor
AWG:
# PairsAWGStrandingConductor Material
423SolidBC - Bare Copper
Total Number of Conductors: 8
Insulation
Insulation Material:
Insulation Material
FEP - Fluorinated Ethylene Propylene
Outer Jacket
Outer Jacket Material:
Outer Jacket Trade NameOuter Jacket Material
Flamarrest®PVC - Polyvinyl Chloride
Outer Jacket Ripcord: Yes
Overall Cable
Overall Cabling Separator Material: Patented RoundFleX - Double H Cross-Web
Overall Nominal Diameter: 0.295 in.
Pair
Pair Color Code Chart:
NumberColor
1White/Blue Stripe & Blue
2White/Orange Stripe & Orange
3White/Green Stripe & Green
4White/Brown Stripe & Brown
Mechanical Characteristics (Overall)
Storage Temperature Range: -20°C To +75°C
Installation Temperature Range: +5°C To +50°C
Operating Temperature Range: -20°C To +75°C
Bulk Cable Weight: 38 lbs/1000 ft.
Max. Recommended Pulling Tension: 40 lbs.
Min. Bend Radius/Minor Axis: 1.200 in.
Min. Bend/Installation: 3 in.
Applicable Specifications and Agency Compliance (Overall)
Applicable Standards & Environmental Programs
NEC/(UL) Specification: CMP
CEC/C(UL) Specification: CMP
EU Directive 2011/65/EU (ROHS II): Yes
EU CE Mark: Yes
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2002/95/EC (RoHS): Yes
EU RoHS Compliance Date (mm/dd/yyyy): 01/01/2004
EU Directive 2002/96/EC (WEEE): Yes
EU Directive 2003/11/EC (BFR): Yes
CA Prop 65 (CJ for Wire & Cable): Yes
MII Order #39 (China RoHS): Yes
Telecommunications Standards: Category 6A - TIA 568.C.2
Other Specification: C(UL)US CMP 105C OR (UL) CMP-LP (0.6A) OR CL3P-LP (0.6A)
Applicable Patents:
Country
www.belden.com/p
Flame Test
UL Flame Test: NFPA 262 Plenum Flame Test (UL910)(FT6)
C(UL) Flame Test: FT6
CSA Flame Test: FT6
Suitability
Suitability - Outdoor: No
Sunlight Resistance: No
Plenum/Non-Plenum
Plenum (Y/N): Yes
Non-Plenum Number: 10GX12
Electrical Characteristics (Overall)
Nom. Mutual Capacitance:
Capacitance (pF/ft)
17.000
Maximum Capacitance Unbalance (pF/100 m): 50
Nominal Velocity of Propagation:
VP (%)
68.000
Maximum Delay:
Delay (ns/100 m)
537 @ 100MHz
Typical Delay Skew:
Delay Skew (ns/ft)
35.000
Max. Delay Skew:
Delay Skew (ns/100 m)
45
Maximum Conductor DC Resistance:
DCR @ 20°C (Ohm/100 m)
7.400
Max. Operating Voltage - UL:
Voltage
300 V RMS
Maximum DCR Unbalanced:
DCR Unbalance @ 20°C (%)
3.000
Electrical Characteristics-Premise (Overall)
Premise Cable Electrical Table 1:
Freq. (MHz)Max. Attenuation (dB/100 m)Min. PSNEXT (dB)Min. PSACR (dB)Min RL (dB)
12.10073.371.220.000
43.80064.360.523.000
85.30059.854.424.500
105.90058.352.425.000
167.50055.247.825.000
208.40053.845.425.000
259.40052.34324.300
31.2510.50050.940.423.600
62.515.00046.431.421.500
10019.10043.324.220.100
20027.60038.811.218.000
25031.10037.36.317.300
30034.30036.11.916.800
35037.20035.1 16.300
40040.10034.3 15.900
45042.70033.5 15.500
50045.30032.8 15.200
55047.70032.2 14.900
60050.10031.6 14.700
62551.20031.4 14.500
75056.70030.2 14.000
86061.20029.3 13.600
Premise Cable Electrical Table 2:
Freq. (MHz)Input (Unfitted) Imp. (Ohms)Fitted ImpedanceMin. PSACRF (dB)
1100+/- 15105+/- 1068.8
4100+/- 15100+/- 1056.8
8100+/- 15100+/- 1050.7
10100+/- 15100+/- 1048.8
16100+/- 15100+/- 1044.7
20100+/- 15100+/- 1042.8
25100+/- 15100+/- 1040.8
31.25100+/- 15100+/- 1038.9
62.5100+/- 15100+/- 1032.9
100100+/- 15100+/- 1028.8
200100+/- 22100+/- 1022.8
250100+/- 32100+/- 1020.8
300100+/- 32100+/- 1019.3
350100+/- 32100+/- 1017.9
400100+/- 32100+/- 1016.8
450100+/- 32100+/- 1015.7
500100+/- 32100+/- 1014.8
550100+/- 32100+/- 1014.0
600100+/- 32100+/- 1013.2
625100+/- 32100+/- 1012.9
750 11.3
860 10.1
Premise Cable Electrical Table 4:
Frequency (MHz)Min. PSANEXT (dB)Min. PSAACRF (dB)Min. TCL (dB)Min. ELTCTL (dB)
1.00067.00067.00040.00035.000
4.00067.00067.00040.00023.000
8.00067.00061.10040.00016.900
10.00067.00059.20040.00015.000
16.00067.00055.10038.00010.900
20.00067.00053.20037.0009.000
25.00067.00051.20032.0007.000
31.25067.00049.30035.100
62.50066.60043.30032.000
100.00063.50039.20030.000
200.00059.00033.20027.000
250.00057.50031.20026.000
300.00056.30029.70025.200
350.00055.30028.30024.600
400.00054.50027.20024.000
450.00053.70026.10023.500
500.00053.00025.20023.000
550.00052.40024.400
600.00051.80023.600
625.00051.60023.300
750.00050.40021.700
860.00049.50020.500
Notes (Overall)
Notes: Jacket sequentially printed every 2 ft/1m. 0.295" cable dimension per TIA 6@1 equivalent diameter. Third party channel verified to TIA/EIA-568-C.2, Category 6a.

Close
Revision Number: 13      Revision Date: 10-17-2017