Print Preview
Show Metric
1300A
   Multi-Conductor - Wireless LAN
4 twisted pairs shielded (100MHz) , 24 AWG solid bare copper conductors, riser rated, polyolefin insulation, overall Beldfoil® shield bonded to oil res sun res PVC jacket, 24 AWG tinned copper drain wire. Sequential marking at two foot intervals.
For more Information
Please call

1-800-Belden1

Click here for Certificate
Put Ups and Colors:
Loading ... Please wait
Usage (Overall)
Suitable Applications: WI-FI, Wireless LAN, Outoor Antenna, Radio, Broadband, RF
Physical Characteristics (Overall)
Conductor
AWG:
# PairsAWGStrandingConductor Material
424SolidBC - Bare Copper
Total Number of Conductors: 8
Insulation
Insulation Material:
Insulation MaterialWall Thickness (in.)
PO - Polyolefin.010
Outer Shield
Outer Shield Material:
Outer Shield Trade NameTypeOuter Shield MaterialCoverage (%)
Beldfoil®TapeAluminum Foil-Polyester Tape100
Outer Shield Drain Wire AWG:
AWGStrandingDrain Wire Conductor Material
247x32TC - Tinned Copper
Outer Jacket
Outer Jacket Material:
Outer Jacket Material
PVC - Polyvinyl Chloride
Overall Cable
Overall Nominal Diameter: 0.265 in.
Pair
Pair Color Code Chart:
NumberColor
1White/Blue Stripe & Blue
2White/Orange Stripe & Orange
3White/Green Stripe & Green
4White/Brown Stripe & Brown
Mechanical Characteristics (Overall)
Installation Temperature Range: -25°C To +75°C
Operating Temperature Range: -40°C To +75°C
Bulk Cable Weight: 30 lbs/1000 ft.
Max. Recommended Pulling Tension: 25 lbs.
Min. Bend Radius/Minor Axis: 2.500 in.
Applicable Specifications and Agency Compliance (Overall)
Applicable Standards & Environmental Programs
NEC/(UL) Specification: CMR, CMX-Outdoor
CEC/C(UL) Specification: CMG
EU Directive 2011/65/EU (ROHS II): Yes
Other Standards: 11801 Category 5
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2002/95/EC (RoHS): Yes
EU RoHS Compliance Date (mm/dd/yyyy): 04/08/2005
EU Directive 2002/96/EC (WEEE): Yes
EU Directive 2003/11/EC (BFR): Yes
CA Prop 65 (CJ for Wire & Cable): Yes
MII Order #39 (China RoHS): Yes
Telecommunications Standards: 568-B.2 Category 5e
Other Specification: NEMA WC-63.1 Category 5e, UL verified to Category 5e
Flame Test
UL Flame Test: UL1666 Riser
CSA Flame Test: FT4
Suitability
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Sunlight Resistance: Yes
Oil Resistance: Yes
Plenum/Non-Plenum
Plenum (Y/N): No
Electrical Characteristics (Overall)
Nom. Mutual Capacitance:
Capacitance (pF/ft)
15
Maximum Capacitance Unbalance (pF/100 m): 330
Nominal Velocity of Propagation:
VP (%)
70
Maximum Delay:
Delay (ns/100 m)
538 @ 100MHz
Max. Delay Skew:
Delay Skew (ns/100 m)
45
Maximum Conductor DC Resistance:
DCR @ 20°C (Ohm/100 m)
9.38
Max. Operating Voltage - UL:
Voltage
300 V RMS
Maximum DCR Unbalanced:
DCR Unbalance @ 20°C (%)
3
Electrical Characteristics-Premise (Overall)
Premise Cable Electrical Table 1:
Freq. (MHz)Max. Attenuation (dB/100 m)Min. NEXT (dB)Min. PSNEXT (dB)Min. ACR (dB)Min. PSACR (dB)Min RL (dB)Min. SRL (dB)
12.065.362.363.060.020.023
44.156.353.351.049.023.023.0
85.851.848.846.043.024.524.5
106.550.347.343.041.025.025.0
168.247.344.339.036.025.025.0
209.345.842.836.533.525.025.0
2510.444.341.333.930.924.324.3
31.2511.742.939.931.028.023.623.6
62.517.038.435.422.019.021.521.5
10022.035.332.314.011.020.120.1
Premise Cable Electrical Table 2:
Freq. (MHz)Input (Unfitted) Imp. (Ohms)Fitted ImpedanceMin. ELFEXT (dB)Min. PSELFEXT (dB)
1100 ± 15100 ± 1563.860.8
4100 ± 15100 ± 1551.748.7
8100 ± 15100 ± 1545.742.7
10100 ± 15100 ± 1543.840.8
16100 ± 15100 ± 1539.736.7
20100 ± 15100 ± 1537.734.7
25100 ± 15100 ± 1535.832.8
31.25100 ± 15100 ± 1533.930.9
62.5100 ± 15100 ± 1527.824.8
100100 ± 15100 ± 1523.820.8
Notes (Overall)
Notes: Operating temperatures are subject to length de-rating. Cable passes -40°C Cold Bend per UL 1581.

Close
Revision Number: 5      Revision Date: 09-18-2017